chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EG18FE-AP6X-H1141/S34 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless Steel Front
BI10-EG18FE-AP6X-H1141/S34
Order ID no. 100000224
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
70
Ambient temperature min.
-25
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
1.4305 (AISI 303)
Rated switching distance
10
Special features
All-metal sensor, Pressure resistant, Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.2
In Stock
Price Group
TE1
List Price
4 424,00 Kč
home
Turck-Shop
Others
BI10-EG18FE-AP6X-H1141/S34
Item Total
44 240,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support