chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Bi15U-CK40-AN4X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
Bi15U-CK40-AN4X2-H1141
Order ID no. 1538100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
85
Ambient temperature min.
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
In Stock
Price Group
TE1
List Price
1 991,00 Kč
home
Turck-Shop
Others
Bi15U-CK40-AN4X2-H1141
Item Total
1 991,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support