chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40U-CP40-AP6X2/S97 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
NI40U-CP40-AP6X2/S97
Order ID no. 1623605
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
85
Ambient temperature min.
-40
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance
40
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
In Stock
Price Group
TE1
List Price
3 678,00 Kč
home
Turck-Shop
Others
NI40U-CP40-AP6X2/S97
Item Total
3 678,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support