chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4U-MT12-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI4U-MT12-AP6X
Order ID no. 1634958
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
85
Ambient temperature min.
-30
Cable length
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance
4
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Price Group
TE2
List Price
2 350,00 Kč
home
Turck-Shop
Others
BI4U-MT12-AP6X
Item Total
2 350,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support