chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Ni12U-M18-AP6X 5m | TURCK - Your Global Automation Partner
Inductive Sensor
Ni12U-M18-AP6X 5m
Order ID no. 1645101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
85
Ambient temperature min.
-30
Cable length
5
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance
12
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
TE1
List Price
2 179,00 Kč
home
Turck-Shop
Others
Ni12U-M18-AP6X 5m
Item Total
2 179,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support