chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
8EA-005-2 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
8EA-005-2
Order ID no. 1650026
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
70
Ambient temperature min.
-25
Cable color
Gray
Cable length
0.21
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
26 mm
Electrical connection
Connector
Housing material
Plastic
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance
1
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
In Stock
Price Group
TE1
List Price
4 415,00 Kč
home
Turck-Shop
Others
8EA-005-2
Item Total
4 415,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support