chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ABR71L9-RSE2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Barcode Reader — Scanner Barcode Reader — Scanner
ABR71L9-RSE2
Order ID no. 3804448
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
50
Ambient temperature min.
0
Design
Rectangular
Dimensions
54 mm x 43 mm x 75 mm
Focal distance
9
Function
Barcode reader - scanner
Housing material
Aluminium
Light type
Red
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Resolution
1280 x 1024 Pixel
In Stock
Price Group
BSMART
List Price
89 930,00 Kč
home
Turck-Shop
Others
ABR71L9-RSE2
Item Total
89 930,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support