chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ABR72L16-RDE2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Barcode Reader — Scanner Barcode Reader — Scanner
ABR72L16-RDE2
Order ID no. 3808841
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
50
Ambient temperature min.
0
Design
Rectangular
Dimensions
54 mm x 43 mm x 75 mm
Focal distance
16
Function
Barcode reader - scanner
Housing material
Aluminium
Light type
Red polarized
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Resolution
1600 x 1200 Pixel
In Stock
Price Group
BSMART
List Price
102 456,00 Kč
home
Turck-Shop
Others
ABR72L16-RDE2
Item Total
102 456,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support