chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Ni35-CP40-FDZ30X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
Ni35-CP40-FDZ30X2
Order ID no. 42235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
70
Ambient temperature min.
-25
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance
35
Switching element function
Connection programmable
Switching frequency (kHz)
0.02
In Stock
Price Group
TE1
List Price
5 986,00 Kč
home
Turck-Shop
Others
Ni35-CP40-FDZ30X2
Item Total
5 986,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support