chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI12U-M18-ADZ30X2 4M | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-M18-ADZ30X2 4M
Order ID no. 4282413
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
85
Ambient temperature min.
-30
Cable length
4
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT
Rated switching distance
12
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
In Stock
Price Group
TE1
List Price
4 188,00 Kč
home
Turck-Shop
Others
NI12U-M18-ADZ30X2 4M
Item Total
4 188,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support