chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-M30-ADZ30X2 5M | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-M30-ADZ30X2 5M
Order ID no. 4282815
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
85
Ambient temperature min.
-30
Cable length
5
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT
Rated switching distance
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
In Stock
Price Group
TE1
List Price
4 265,00 Kč
home
Turck-Shop
Others
NI20U-M30-ADZ30X2 5M
Item Total
4 265,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support