chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Ni10-G18-RZ3 | TURCK - Your Global Automation Partner
Inductive Sensor
Ni10-G18-RZ3
Order ID no. 43303
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
70
Ambient temperature min.
-25
Cable length
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance
10
Switching element function
NC contact
Switching frequency (kHz)
0.02
In Stock
Price Group
TE1
List Price
3 684,00 Kč
home
Turck-Shop
Others
Ni10-G18-RZ3
Item Total
3 684,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support