chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Ni20-CP40-AD4X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
Ni20-CP40-AD4X
Order ID no. 44661
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
70
Ambient temperature min.
-25
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance
20
Switching element function
NO contact
Switching frequency (kHz)
0.15
In Stock
Price Group
TE1
List Price
2 905,00 Kč
home
Turck-Shop
Others
Ni20-CP40-AD4X
Item Total
2 905,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support