chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-M18-AP6X 12M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-M18-AP6X 12M
Order ID no. 4611040
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
70
Ambient temperature min.
-25
Cable length
12
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance
5
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
TE1
List Price
3 021,00 Kč
home
Turck-Shop
Others
BI5-M18-AP6X 12M
Item Total
3 021,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support