chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM 20-5M | TURCK - Your Global Automation Partner
RKM 20-5M
Order ID no. U-08417
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
105
Ambient temperature min.
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length
5
Cable quality
PVC
Coupling nut/screw material A
Brass
Current
9
Design
Connection Cable
Number of pins
2
Plug body
Plastic
Voltage
600
In Stock
Price Group
TK1
List Price
1 532,00 Kč
home
Turck-Shop
Connectivity
Cordsets
RKM 20-5M
Item Total
1 532,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support