chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 36-15M | TURCK - Your Global Automation Partner
RSM RKM 36-15M
Order ID no. U2260-44
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max.
105
Ambient temperature min.
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length
15
Cable quality
PVC
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current
10
Design
Extension Cable
Number of pins
3
Number of Pins
3
Plug body
Plastic
Voltage
600
In Stock
Price Group
TK1
List Price
3 610,00 Kč
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 36-15M
Item Total
3 610,00 Kč
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support