- Ambient temperature max.
- 70
- Ambient temperature min.
- -25
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Construction size
- ⌀ 18 mm
- Design
- Threaded barrel
- Detection type
- contactless
- Dimensions
- 75 mm
- Electrical connection
- Connector
- Function
- Continuous level measurement, Level detection
- Function
- Proximity switch
- Housing material
- Metal
- Housing quality
- CuZn
- Housing surface
- Nickel Plated
- Max. range
- 400
- Measuring principle
- Ultrasonic
- Medium
- Bulk goods, liquids
- Operating mode
- Time-of-Flight
- Output function
- PNP/NPN, analog output
- Protection class
- IP67
- Quality active face
- Epoxy
- Radiation direction
- straight
- Resolution
- 0.5 mm
- Setting option
- IO-Link, Push Button, Remote Teach
- Special features
- Pushbutton, Synchronization
- Switching element function
- NO/NC